Gandome

by Member #232861

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
29.9 2   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
HotPot Rotary Potentiometer
Retired SEN-09074
9.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 8 left! SEN-00242
14.95 1   
Surface Mount DPDT Switch
In stock COM-00597
1.6 1   
SparkFun Navigation Switch Breakout
Retired COM-08236
6.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - SMD
In stock COM-08720
6.3 6   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
3.3 6   
7-Segment Serial Display - Red
Retired COM-09766
9.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
FlexiForce Pressure Sensor - 1lb.
In stock SEN-08713
21.5 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Total: 391.1