sacoBici

by dumpa

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
fabrickit BricKit
Retired DEV-10350
29.95 1   
Cannot be ordered at this time.
LilyPad Battery Connect
Retired DEV-10083
2.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
4.2 2   
LilyPad E-Sewing Kit
Retired KIT-10554
19.95 1   
Cannot be ordered at this time.
LilyPad Pro Kit
Retired DEV-08873
29.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Conductive Thread (Extra Thick) - 50'
Retired DEV-10119
23.95 1   
Cannot be ordered at this time.
Conductive Thread - 117/17 2ply
Retired DEV-08544
39.95 1   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad Power Supply
Retired DEV-08466
14.95 1   
Cannot be ordered at this time.
Lightboards - Amethyst (5 pack)
Retired KIT-10840
14.95 1   
Cannot be ordered at this time.
Lightboards - Diamond (5 pack)
Retired KIT-10837
14.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
3.75 1   
Cannot be ordered at this time.
LilyPad LED PCB Set
Retired DEV-10071
4.95 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
0.98
You save:
2.92 (75%)
2   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Blue (5 pack)
Retired PRT-10639
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Green (5 pack)
Retired PRT-10572
19.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Polar Heart Rate Monitor Interface
Retired SEN-08661
59.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
13.9 2   
Cannot be ordered at this time.
Softpot Rotary Potentiometer
Retired SEN-08678
6.95 1   
Cannot be ordered at this time.
Total: 506.92