alarmclock

by danvine

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 1' long)
Retired PRT-10695
4.95 1   
Cannot be ordered at this time.
Dual Axis Accelerometer Breakout Board - ADXL203CE +/-1.7g
Retired SEN-00844
14.95 1   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface (Red/Green)
Retired COM-00759
69.9 2   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
4.2 2   
Jumper Wire - 0.1", 4-pin, 6"
Out of stock PRT-10369
3.2 2   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
6.3 6   
Rotary Encoder LED Ring Breakout Board - Red
Retired COM-10408
31.9 2   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
5.25 3   
Rotary Encoder
In stock COM-09117
4.5 1   
Toggle Switch
In stock COM-09276
4.2 2   
Clear Plastic Knob
In stock COM-10597
2.1 2   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
5.9 2   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
2.1 2   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
FlexiForce Pressure Sensor - 100lbs.
Only 12 left! SEN-08685
21.5 1   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Total: 265.8