by egradman
Product | Subtotal | Qty | |
---|---|---|---|
Female Headers
PRT-00115 |
8.75 | 5 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
74.75 |
5
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
43.32
You save: 80.48 (65%) |
4 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
49.5 | 3 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
149.5 |
10
Cannot be ordered at this time. |
|
Total: 325.82 |