Product | Subtotal | Qty | |
---|---|---|---|
Digital Potentiometer - 10K
COM-10613 |
1.6 | 1 | |
Resistor Kit - 1/4W
COM-09258 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun DC/DC Converter Breakout
BOB-09370 |
19.95
You save: 14 (41%) |
1 | |
Solder Paste - 50g Leaded
TOL-10448 |
9.95 |
1
Cannot be ordered at this time. |
|
Fingerprint Slide Scanner
SEN-08881 |
59.95 |
1
Cannot be ordered at this time. |
|
PIR Motion Sensor
SEN-08630 |
9.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - EM-408 SiRF III (20 Channel)
GPS-08234 |
64.95 |
1
Cannot be ordered at this time. |
|
Analog to Digital Converter - MCP3002
COM-08636 |
2.5 | 1 | |
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
Total: 190.3 |