AllenQ Wish List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE-08M Starter Pack
Retired DEV-08323
14.95 1   
Cannot be ordered at this time.
PICAXE 8 Pin Motor Driver Board
Retired DEV-08317
15.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
10.5 3   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11022
89.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
8 5   
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
5.5 2   
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
4.95 1   
Cannot be ordered at this time.
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
Audio Jack - 1/4" Stereo (vertical)
Retired COM-11152
0.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
1 2   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
PICAXE 14M2 Microcontroller (14 pin)
Retired COM-10802
3.95 1   
Cannot be ordered at this time.
PICAXE 28X2 Microcontroller (28 pin)
Retired COM-09195
10.95 1   
Cannot be ordered at this time.
PICAXE 40X2 Microcontroller (40 pin)
Retired COM-09335
10.95 1   
Cannot be ordered at this time.
PICAXE 20M2 Microcontroller (20 pin)
Retired COM-10807
5.95 1   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
1.5 3   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
littleBits Premium Kit
Retired KIT-12972
149.95 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Audio Plug - 3.5mm
In stock COM-11143
1.1 2   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Total: 433.54