by Blaze420
Product | Subtotal | Qty | |
---|---|---|---|
LED Matrix - Tri Color - Large
COM-00683 |
29.95 |
1
Cannot be ordered at this time. |
|
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
Slide Pot - X-Large (10k Linear Taper)
COM-09119 |
3.5 | 1 | |
Slide Potentiometer Knob - X-Large
COM-09120 |
1.6 | 1 | |
Thumb Joystick
COM-09032 |
4.5 | 1 | |
LCD Add-On for SIK
DEV-10054 |
15.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
LED - Violet 5mm (25 pack)
COM-09851 |
7.95 |
1
Cannot be ordered at this time. |
|
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Optical Detector / Phototransistor - QRD1114
SEN-00246 |
1.05 | 1 | |
Slide Pot - Motorized (10k Audio Taper)
COM-10734 |
19.95 |
1
Cannot be ordered at this time. |
|
Motorized Potentiometer Knob
COM-10761 |
2.5 |
1
Cannot be ordered at this time. |
|
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
SparkFun 7-Segment Serial Display - Blue
COM-11442 |
14.95 | 1 | |
LED - Violet 5mm
COM-12704 |
0.55 |
1
Cannot be ordered at this time. |
|
Total: 145.7 |