Arduino

by jm1024

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1 4   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
12.95 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Alligator Clip
In stock PRT-00111
0.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Soldering Station Variable Temperature 70W - Digital
Retired TOL-00085
99.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
5.95 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Total: 520.96