Mega Collection

by Member #167234

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PodBreakout
Retired DEV-08295
14.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
LED - Basic Green 5mm
In stock COM-09592
4.5 10   
Super Bright LED - Blue 10mm
In stock COM-08860
39.5 10   
LED - RGB Clear Common Cathode
In stock COM-00105
22.5 10   
Getting Started with Arduino
Retired BOK-09301
10.95 1   
Cannot be ordered at this time.
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
Programming Interactivity
Retired BOK-09415
19.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Total: 253.55