by GregW

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
16.5 3   
ZIF Socket 28-Pin 0.3"
In stock PRT-09175
2.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
13.95 1   
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Total: 71.25

Start a project on
with this stuff