uav order 1

by Member #169858

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
21.9 2   
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
Retired SEN-10010
59.95 1   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
XBee Pro 900 XSC RPSMA
Retired WRL-09087
143.9 2   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
2.5 10   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Soldering Iron Stand - Ding and Dent
Retired DD-10843
1.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Light Pipe - White Core (6mm, 5' long)
Retired PRT-10692
24.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Total: 293.2