by jockm
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 | |
SPDT Slide Switch
COM-09609 |
0.95 | 1 | |
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
|
Gameduino
DEV-10593 |
52.95 |
1
Cannot be ordered at this time. |
|
MakerBeam
PRT-10540 |
129.95 |
1
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
Thumb Slide Joystick
COM-09426 |
3.95 | 1 | |
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Seeeduino FILM
DEV-10181 |
34.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro 328 - 5V/16MHz
DEV-09219 |
19.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
13.9 |
2
Cannot be ordered at this time. |
|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Solid State Relay - 8A
COM-10636 |
4.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad Simple Power
DEV-10085 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Breakout
BOB-09966 |
2.95 | 1 | |
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
MinM - Miniature BlinkM
DEV-09904 |
12.95 |
1
Cannot be ordered at this time. |
|
BlinkM - I2C Controlled RGB LED
COM-08579 |
13.95 | 1 | |
Watertight Battery Holder - 3 x AA
PRT-10110 |
14.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
PRT-10319 |
2.95 |
1
Cannot be ordered at this time. |
|
Battery Holder - 1xAA (PTH)
PRT-07949 |
0.55 | 1 | |
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
69.9 |
2
Cannot be ordered at this time. |
|
USB 32-Bit Whacker - PIC32MX795 Development Board
DEV-09713 |
50.95 | 1 | |
Adhesive Bandages - RTFM (5 pack)
TOL-10784 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun Stickers
SWG-08798 |
0.3 |
1
Cannot be ordered at this time. |
|
SparkFun Navigation Switch Breakout
COM-08236 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun On Screen Display Breakout - MAX7456
BOB-09168 |
39.95 |
1
Cannot be ordered at this time. |
|
SI4735 AM & FM Receiver Shield
DEV-10342 |
34.95 |
1
Cannot be ordered at this time. |
|
Si4703 FM Tuner Evaluation Board
BOB-10344 |
14.95 |
1
Cannot be ordered at this time. |
|
VoiceBox Shield
DEV-09799 |
39.9 |
2
Cannot be ordered at this time. |
|
ConnectPort X2
WRL-10569 |
109.95 |
1
Cannot be ordered at this time. |
|
XBee Shield
WRL-09976 |
14.95 |
1
Cannot be ordered at this time. |
|
FlyCamOne eco V2
SEN-11171 |
39.95 |
1
Cannot be ordered at this time. |
|
Solderless Headers - 10-pin Straight
PRT-10527 |
1.5 |
1
Cannot be ordered at this time. |
|
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino - Carrying Case
COM-11410 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun Infrared Proximity Breakout - VCNL4000
BOB-10901 |
9.95 |
1
Cannot be ordered at this time. |
|
I2C EEPROM - 256k Bit (24LC256)
COM-00525 |
3.9 |
2
Cannot be ordered at this time. |
|
Light Pipe - Clear Core (6mm, 5' long)
PRT-10696 |
24.95 |
1
Cannot be ordered at this time. |
|
Light Pipe - White Core (6mm, 1' long)
PRT-10691 |
4.95 |
1
Cannot be ordered at this time. |
|
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
|
Sugru - 8 Pack (Mixed Colors)
TOL-11228 |
17.95 |
1
Cannot be ordered at this time. |
|
Multimeter Probes - Tweezers
TOL-11060 |
5.5 |
1
Cannot be ordered at this time. |
|
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
SparkFun FM Tuner Evaluation Board - Si4703
WRL-10663 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun FM Tuner Basic Breakout - Si4703
BOB-11083 |
12.5 | 1 | |
Si4735 FM/AM Radio Receiver Breakout
WRL-10906 |
24.95 |
1
Cannot be ordered at this time. |
|
MP3 Trigger
WIG-11029 |
49.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch Cover - Waterproof
COM-11146 |
0.5 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Solar Charger and Battery Pack - 3500mAh
PRT-11496 |
24.95 |
1
Cannot be ordered at this time. |
|
MSP-EXP430G2 LaunchPad
DEV-10020 |
19.9 |
2
Cannot be ordered at this time. |
|
JST RCY Connector - Male/Female Set (2-pin)
PRT-10501 |
0.55 | 1 | |
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
PRT-10471 |
11.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
Super Capacitor - 10F/2.5V
COM-00746 |
9.9 | 2 | |
XMEGA Xprotolab
DEV-11643 |
54.95 |
1
Cannot be ordered at this time. |
|
Barometric Pressure Sensor - BMP085 Breakout
SEN-11282 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Digital IMU Breakout - IMU3000
SEN-10251 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun 9 Degrees of Freedom - Sensor Stick
SEN-10724 |
49.95 |
1
Cannot be ordered at this time. |
|
DIYDrones ArduIMU+ V3
DEV-11055 |
79.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Crystal 32kHz
COM-00540 |
1.6 | 1 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
7 | 2 | |
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 14-Pin 0.3"
PRT-07939 |
0.5 | 1 | |
Heatsink TO-220
PRT-00121 |
1.05 | 1 | |
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
LCD-11315 |
40
You save: 9.95 (20%) |
1
Cannot be ordered at this time. |
|
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
DIP Sockets Solder Tail - 8-Pin
PRT-07937 |
0.55 | 1 | |
Muscle Wire Actuator - NM706-Super NanoMuscle
ROB-08782 |
8.95 |
1
Cannot be ordered at this time. |
|
Servo Extension Cable - Female to Female (Shrouded)
ROB-08738 |
0.95
You save: 2 (68%) |
1
Cannot be ordered at this time. |
|
ezLCD 301 - 2.6" Color LCD
LCD-11000 |
99.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
6.95 |
1
Cannot be ordered at this time. |
|
Gertboard
DEV-11773 |
59.95 |
1
Cannot be ordered at this time. |
|
PiFace Digital I/O Expander
DEV-11772 |
38.95 |
1
Cannot be ordered at this time. |
|
Barrel Jack Power Switch - M-F (3")
COM-11705 |
2.75 | 1 | |
Mux Shield II
DEV-11723 |
26.95 | 1 | |
SparkFun Audio-Sound Breakout - WTV020SD
WIG-11125 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun ISP Pogo Adapter
KIT-11591 |
13.95 |
1
Cannot be ordered at this time. |
|
Webcam - USB
SEN-11957 |
15.95 |
1
Cannot be ordered at this time. |
|
Pulse Sensor
SEN-11574 |
26.95 | 1 | |
LinkSprite JPEG Color Camera TTL Interface - 2MP
SEN-12804 |
54.95 |
1
Cannot be ordered at this time. |
|
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
5.5 | 10 | |
IC Test Clip - SOIC 8-Pin
COM-13153 |
19.5 | 1 | |
SparkFun SIM Card - 6 Months (Unlimited Data)
CEL-13186 |
79.95 |
1
Cannot be ordered at this time. |
|
Total: 2140.64 |