Favourite Products

by AngusP

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
LED Light Bar - White
Retired COM-00680
2.95 1   
Cannot be ordered at this time.
LED Light Bar - Red
Retired COM-09029
2.95 1   
Cannot be ordered at this time.
LED Light Bar - Green
Retired COM-00679
2.95 1   
Cannot be ordered at this time.
LED Light Bar - Blue
Retired COM-00678
2.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Green (100 pack)
Retired COM-09984
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
LED - Super Bright Yellow (100 pack)
Retired COM-09982
14.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (100 pack)
Retired COM-09985
59.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
10.5 10   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Solder - 1.1lb Spool (0.020") Special Blend
Retired TOL-09912
44.95 1   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Toggle Switch
In stock COM-09276
2.1 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
HotPot Rotary Potentiometer
Retired SEN-09074
9.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
RFID Reader Olimex MOD
Retired SEN-08856
40.95 1   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Potentiometer Knob
Retired COM-08828
0.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
9 Degrees of Freedom - Sensor Stick - Ding and Dent
Retired SEN-10183
89.95 1   
Cannot be ordered at this time.
Panel Mount USB to 4-pin Female Header Cable - 6'
In stock CAB-10177
1.18
You save:
1.77 (60%)
1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
3.25 1   
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
Retired SWG-10142
4.95 1   
Cannot be ordered at this time.
9 Pin Female Serial Connector - PCB Mount
23 available PRT-00429
1.95 1   
Serial Cable DB9 M/F - 6 Foot
Retired CAB-00065
4.25 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
EggBot Full Kit
Retired WIG-10347
194.95 1   
Cannot be ordered at this time.
USB to RS232 Converter
Retired CAB-10270
6.95 1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
2.1 1   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
USB Female Type A SMD Connector
In stock PRT-09011
1.5 1   
USB Female Type B Connector
In stock PRT-00139
1.5 1   
USB Male Type A Connector
In stock PRT-00437
1.6 1   
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
14.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Breakout Board for AD5330 Parallel 8-Bit DAC
Retired BOB-09719
9.95 1   
Cannot be ordered at this time.
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
9.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Heatsink and Fan - 40mm
Retired PRT-10337
8.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Magic Blue Smoke Refilling Kit
Retired TOL-10622
299.95 1   
Cannot be ordered at this time.
All-DoF
Retired SEN-10623
19.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
1.5 1   
Cannot be ordered at this time.
SparkFun MP3 Breakout - VS1033D
Retired BOB-10608
19.95 1   
Cannot be ordered at this time.
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
XBee Pro 60mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08710
37.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
1.15 1   
Bluetooth Modem - BlueSMiRF RP-SMA
Retired WRL-00158
64.95 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
SparkFun JPEG Trigger
Retired DEV-10549
59.9 2   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
In stock WRL-09143
8.95 1   
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
GPS Shield
Retired GPS-10102
9.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
Copernicus DIP Module
Retired GPS-08146
49.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
SparkFun Lectro Candle Kit
Retired KIT-09563
14.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
WS2801 Breakout
Retired BOB-10504
4.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
19.95 1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU - AHRS compatible
Retired SEN-10125
79.95 1   
Cannot be ordered at this time.
Breakout Board for FT232RQ USB to Serial
Retired BOB-08551
25.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
5.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Retired WRL-08945
1.95 1   
Cannot be ordered at this time.
LoL Shield - Green
Retired KIT-09795
24.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
65.9 2   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
SparkFun Music Instrument Shield
In stock DEV-10587
37.5 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Beagleboard xM
Retired DEV-09978
179.95 1   
Cannot be ordered at this time.
Eagle Text Reference Board
Retired PRT-08754
4.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Graphic LCD 160x128 Huge
Retired LCD-08799
49.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
XBee 2mW U.FL Connection - Series 2 (ZigBee Mesh)
Retired WRL-10417
28.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
Arduino-Compatible PTH Kit
Retired DEV-10523
29.95 1   
Cannot be ordered at this time.
Potentiometer - Push-Lock (10K)
Retired COM-10805
2.95 1   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
1.1 2   
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
Game Controller Triggers (left/right pair)
Retired COM-10314
2.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Game Controller Trigger Breakout (bare PCB)
Retired BOB-10611
1.95 1   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
1.75 1   
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848
37.5 1   
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
49.95 1   
Cannot be ordered at this time.
Electric Sheep
Retired DEV-10745
79.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
18.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
GP-2106 Breakout Board
Retired GPS-10971
4.95 1   
Cannot be ordered at this time.
Mega Pro 5V
Retired DEV-11007
44.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Fio v3 - ATmega32U4
Retired DEV-11017
34.95 1   
Cannot be ordered at this time.
USB to RS232 Converter - 6ft
34 available CAB-11304
17.5 1   
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Total: 4336.48