by amamory
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad XBee
DEV-08937 |
14.95 |
1
Cannot be ordered at this time. |
|
LilyPad Temperature Sensor
DEV-08777 |
5.5 | 1 | |
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
LilyPad Power Supply
DEV-08466 |
14.95 |
1
Cannot be ordered at this time. |
|
LilyPad Buzzer
DEV-08463 |
4.95 | 1 | |
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
CAN-BUS Shield
DEV-10039 |
39.95 |
1
Cannot be ordered at this time. |
|
LCD Add-On for SIK
DEV-10054 |
15.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino Mini 04
DEV-08164 |
33.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno SMD
DEV-10356 |
24.95 |
1
Cannot be ordered at this time. |
|
Ethernet Pro
DEV-10536 |
54.95 |
1
Cannot be ordered at this time. |
|
SparkFun Transceiver Breakout - RS-485
BOB-10124 |
11.95 | 1 | |
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
Netduino Plus
DEV-10186 |
39.95 |
1
Cannot be ordered at this time. |
|
Ethernet Mini-Web PIC Development Board
DEV-07829 |
40.95 |
1
Cannot be ordered at this time. |
|
Ethernet Web PIC Development Board
DEV-07830 |
51.95 |
1
Cannot be ordered at this time. |
|
Polar Heart Rate Monitor Interface
SEN-08661 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun Transceiver Breakout - nRF24L01+
WRL-00691 |
41.9 |
2
Cannot be ordered at this time. |
|
SparkFun Tranciever Breakout - nRF24LU1+ (RP-SMA)
WRL-09034 |
35.95 |
1
Cannot be ordered at this time. |
|
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
WRL-00152 |
29.9 |
2
Cannot be ordered at this time. |
|
RFM22B-S2 SMD Wireless Transceiver - 434MHz
WRL-10153 |
11.9 |
2
Cannot be ordered at this time. |
|
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
13.9 |
2
Cannot be ordered at this time. |
|
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
WRL-10154 |
9.95 |
1
Cannot be ordered at this time. |
|
RF Link Transmitter - 315MHz
WRL-08945 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun Trace Antenna Transceiver - nRF2401A
WRL-00153 |
21.95 |
1
Cannot be ordered at this time. |
|
Transceiver nRF24AP1 with Trace Antenna
WRL-08565 |
24.95 |
1
Cannot be ordered at this time. |
|
ATmega128RFA1 Development Board (Sale)
DEV-09734 |
109.9 |
2
Cannot be ordered at this time. |
|
WIZnet Embedded Web Server Module - WIZ200WEB
DEV-09474 |
44.95 |
1
Cannot be ordered at this time. |
|
Serial Miniature OLED Module - 0.96" (uOLED-96-G1GFX)
LCD-08538 |
39.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder Breakout - 24.5mm (PTH)
BOB-10495 |
2.95 |
1
Cannot be ordered at this time. |
|
FlyCamOne eco V2
SEN-11171 |
39.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
ROB-11056 |
279.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper Controller Board
ROB-11057 |
74.95 |
1
Cannot be ordered at this time. |
|
Robotic Claw (Sale)
ROB-10332 |
7.95 |
1
Cannot be ordered at this time. |
|
i-Racer
ROB-11162 |
29.95 |
1
Cannot be ordered at this time. |
|
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
Synapse RF266PC1 - 2.4GHz (chip antenna)
WRL-11279 |
30.95 |
1
Cannot be ordered at this time. |
|
Bus Pirate
TOL-09544 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun XMega100 Breakout
BOB-09546 |
24.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Conductive Thread (Thick) - 50'
DEV-10120 |
10.95 |
1
Cannot be ordered at this time. |
|
mbed - LPC1768 (Cortex-M3)
DEV-09564 |
58.95 |
1
Cannot be ordered at this time. |
|
mbed - LPC11U24 (Cortex-M0)
DEV-11045 |
44.95 |
1
Cannot be ordered at this time. |
|
LinkM - USB to I2C
COM-09903 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Infrared Proximity Breakout - VCNL4000
BOB-10901 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPower Shield
DEV-10711 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Fuel Gauge
TOL-10617 |
12.5 |
1
Cannot be ordered at this time. |
|
ATX Connector Breakout Board
BOB-09558 |
4.95 |
1
Cannot be ordered at this time. |
|
ATX Power Supply Connector - Right Angle
PRT-09498 |
2.1 | 1 | |
Connector 1.0mm Horizontal - 3 pin
PRT-10207 |
0.95 |
1
Cannot be ordered at this time. |
|
JST SH Jumper 3 Wire Assembly - 8"
PRT-10358 |
1.5 |
1
Cannot be ordered at this time. |
|
Connector 1.0mm Horizontal - 4 pin
PRT-10208 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
JST SH Jumper 4 Wire Assembly - 8"
PRT-10359 |
1.6 | 1 | |
JST SH Jumper 2 Wire Assembly - 8"
PRT-10357 |
1.5 |
1
Cannot be ordered at this time. |
|
Piezo Vibration Sensor - Small Horizontal
SEN-09198 |
9.95 | 1 | |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
3.5 | 1 | |
SparkFun Voltage-Level Translator Breakout - TXB0104
BOB-11771 |
4.95 | 1 | |
HackHD - 1080p Camera Module
SEN-11418 |
159.95 |
1
Cannot be ordered at this time. |
|
FLiR Dev Kit
KIT-13233 |
229.95
You save: 30 (12%) |
1
Cannot be ordered at this time. |
|
Total: 2254.53 |