Justin Vallelonga

by justpushdebutton

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE 08M Microcontroller (8 pin)
Retired COM-08308
2.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
39.9 2   
Cannot be ordered at this time.
Nordic FOB
Retired WRL-08602
24.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
2mm 10pin XBee Socket - SMD
20 available PRT-10030
2.1 2   
XBee Pro 900 XSC Wire
Retired WRL-09085
133.9 2   
Cannot be ordered at this time.
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
43.9 2   
Cannot be ordered at this time.
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
89.9 2   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
31 available WRL-00558
21.9 2   
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
20.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
SMD LED - 0603 Green (strip of 50)
Retired COM-11169
5.9 2   
Cannot be ordered at this time.
12 Channel Micro-miniature GR-10 GPS Receiver
Retired GPS-08291
19.95 1   
Cannot be ordered at this time.
14 Channel 10Hz GPS Receiver - Venus634FLPx
Retired GPS-09060
29.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Total: 646.95