I want

by Member #235886

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Cookbook
Retired BOK-10625
37.95 1   
Cannot be ordered at this time.
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
8.8 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
9.9 2   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
0.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
10 4   
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
Voltage Regulator - 5V
In stock COM-00107
4.2 4   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
5.8 4   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Basic 16x2 Character LCD - Red on Black 5V
Retired LCD-00791
14.95 1   
Cannot be ordered at this time.
Total: 444.1