Birthday/Christmas

by bpotterbuam

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Retired WRL-08945
1.95 1   
Cannot be ordered at this time.
RF Link 4800bps Receiver - 315MHz
Retired WRL-08947
5.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
7.8
You save:
11.7 (60%)
1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Total: 252