CTRL Lab Setup #3

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ceramic Resonator Kit
Retired COM-09993
11.8 4   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
19.8 4   
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
9.75 5   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
43.8 4   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
29.5 10   
Cannot be ordered at this time.
Resettable Fuse PTC
In stock COM-08357
30 20   
Inductor 180uH
Retired COM-00090
19.5 10   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.1mm Tip Radius
Retired TOL-00619
14.95 1   
Cannot be ordered at this time.
Soldering Tip - Aoyue - 0.2mm Tip Radius
Retired TOL-00618
14.95 1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
14 4   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
12.8 8   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
1.5
You save:
3.5 (70%)
2   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
20.65 7   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
24.75 5   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
5 10   
Cannot be ordered at this time.
Optoisolator - 4 Channel
Retired COM-00784
11.25 5   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
5 10   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
5.5 10   
Solid State Relay - 8A
Retired COM-10636
19.8 4   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
32 20   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
19.5 10   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Narrow Lens
Retired COM-09733
11.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
8.75 5   
Female Headers
In stock PRT-00115
8.75 5   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Break Away Headers - Long
In stock PRT-10158
16.25 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
Solderless Headers - 10-pin Straight
Retired PRT-10527
15 10   
Cannot be ordered at this time.
Break Away Headers - Right Angle 3x40
In stock COM-10095
4.46
You save:
5.44 (55%)
2   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
4.5
You save:
4.35 (49%)
3   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
12.75 3   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
2.5 5   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
2.5 5   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
6 20   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
9 20   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
9 20   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
10 20   
Jumper Wire Kit - 140pcs
In stock PRT-00124
19.5 3   
Zener Diode - 5.1V 1W
Retired COM-10301
5 20   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
Stepper Motor with Cable
In stock ROB-09238
35 2   
Toy DC Motor with Leads
Retired ROB-09608
2.85 3   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 24:1
Retired ROB-08913
6.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Total: 951.46