by Desartstudio
Product | Subtotal | Qty | |
---|---|---|---|
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
20.85 |
3
Cannot be ordered at this time. |
|
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
LCD-11377 |
39.95 | 1 | |
Liquid Pump - 350GPH (12v)
ROB-10455 |
16.5 | 1 | |
Serial Miniature OLED Module - 1.7" (uOLED-160-G1GFX)
LCD-08543 |
59.95 |
1
Cannot be ordered at this time. |
|
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
LCD-10089 |
56.95 |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
Tiny AVR Programmer
PGM-11460 |
19.95 |
1
Cannot be ordered at this time. |
|
Fabric Button Pad - 5 Buttons
COM-11813 |
19.95 |
1
Cannot be ordered at this time. |
|
Teensy 3.0
DEV-11780 |
19.95 |
1
Cannot be ordered at this time. |
|
Transparent OLED Module - 2" (uTOLED-20-G2 )
LCD-11788 |
179.95 |
1
Cannot be ordered at this time. |
|
Total: 465.45 |