robofest 2011

by Member #234655

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
23.9 2   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Toy Tires - Basic
Retired ROB-00423
9.9 2   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
19.8 4   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
21 20   
Dual Motor GearBox
Retired ROB-00319
32.85 3   
Cannot be ordered at this time.
PICAXE 28X2 Microcontroller (28 pin)
Retired COM-09195
21.9 2   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Total: 202.25