by swherdman
Product | Subtotal | Qty | |
---|---|---|---|
Ubertooth One
WRL-10573 |
137.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Hackerspace Passport
SWG-11079 |
1.95 |
1
Cannot be ordered at this time. |
|
Logic16 - USB Logic Analyzer
TOL-10989 |
299.95 |
1
Cannot be ordered at this time. |
|
Solder Lead Free - 100-gram Spool
TOL-09325 |
9.95 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Button Pad Controller USB
WIG-09839 |
44.95 |
1
Cannot be ordered at this time. |
|
Button Pad 4x4 - LED Compatible
COM-07835 |
4.95 | 1 | |
Button Pad 2x2 Top Bezel
COM-08746 |
8.4 | 4 | |
Button Pad 2x2 Bottom Bezel
COM-08747 |
3.8
You save: 12 (76%) |
4 | |
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
WRL-10421 |
40.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 63mW PCB Antenna - Series 2B (ZigBee Mesh)
WRL-10418 |
40.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
13.9 |
2
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
49.9 |
2
Cannot be ordered at this time. |
|
ConnectPort X2
WRL-10569 |
109.95 |
1
Cannot be ordered at this time. |
|
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
ePIR
SEN-09587 |
11.95 |
1
Cannot be ordered at this time. |
|
PIR Motion Sensor
SEN-08630 |
59.7 |
6
Cannot be ordered at this time. |
|
Big Dome Pushbutton - Red
COM-09181 |
12.95 | 1 | |
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
Clear Plastic Knob
COM-10597 |
1.05 | 1 | |
Circular LED Bargraphs - Red
COM-10595 |
9.95 |
1
Cannot be ordered at this time. |
|
Netduino Plus
DEV-10186 |
39.95 |
1
Cannot be ordered at this time. |
|
FTDI Basic Breakout - 5V
DEV-10008 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - GP-2106 SiRF IV (48 Channel)
GPS-10890 |
49.95 |
1
Cannot be ordered at this time. |
|
Interface Cable - GP-2106
GPS-10896 |
1.5 |
1
Cannot be ordered at this time. |
|
GP-2106 Breakout Board
GPS-10971 |
4.95 |
1
Cannot be ordered at this time. |
|
Ribbon Connector - GP-2106
GPS-11010 |
1.5 |
1
Cannot be ordered at this time. |
|
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
WRL-10415 |
21.95 |
1
Cannot be ordered at this time. |
|
Total: 1155.33 |