×

We are actively looking into website issues. You may encounter degraded performance on the site as we perform maintenance. Thank you for your continued patience!

Projects

by HangaS

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
2.5 5   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
5 10   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
1.5 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
4.95 1   
Total: 67.75


Start a project on
Hackster.io
with this stuff