High Altitude Balloon

by b33n

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
Total: 109.8