Wanna Have It

by rohityadav

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
1.6 1   
Barometric Pressure Sensor - BMP085
Retired COM-09603
8.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - SHT15
Retired COM-08227
28.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Electret Microphone
In stock COM-08635
1.05 1   
Coin Cell Battery Holder - 12mm (SMD)
26 available PRT-10592
1.05 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
XBee 2mW RPSMA - Series 2 (ZigBee Mesh)
Retired WRL-10416
31.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
40.95 1   
Cannot be ordered at this time.
XBee Pro 900 Wire Antenna
Retired WRL-09097
54.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
37.95 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
135.9 2   
Cannot be ordered at this time.
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
LED Matrix - Tri Color - Large
Retired COM-00683
29.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
EasyVR - Voice Recognition Module
Retired COM-10685
57.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Total: 943.25