arduino

by Member #139570

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 50mW Series 2.5 Wire Antenna
Retired WRL-08876
34.95 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad Vibe Board
Retired DEV-08468
14.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad E-Sewing Kit
Retired KIT-08797
49.35 1   
Cannot be ordered at this time.
LilyPad Pro Kit
Retired DEV-08873
29.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
1.6 1   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Green
Retired COM-10409
15.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 12mm (SMD)
26 available PRT-10592
1.05 1   
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-08600
34.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
Total: 303.45