tools + misc supplies

by Member #86795

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
17.5 10   
9V Li-Ion Battery Charger
Retired PRT-10265
9.95 1   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
17.85 3   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Parts Box - Round
Retired TOL-10690
8.85 3   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Hobby Knife Replacement Blades
Retired TOL-10325
3.9 2   
Cannot be ordered at this time.
Hobby Knife
19 available TOL-09200
3.5 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
21 available PRT-08811
28 8   
9V Battery Holder
In stock PRT-10512
7 2   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
13.75 5   
Cannot be ordered at this time.
Jumper Wire - 0.1", 2-pin, 12"
In stock PRT-10372
16.8 8   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
16.8 8   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
16.8 8   
Jumper Wire - 0.1", 5-pin, 12"
In stock PRT-10375
16.8 8   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
16.8 8   
Total: 272.95