CTRL Lab Setup #5

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Leonardo with Headers
Retired DEV-11286
55.9 2   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
169.9 2   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
29.95 1   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
29.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - RGB Triple Play
Retired BOB-09738
39.9 2   
Cannot be ordered at this time.
Luxeon Rebel LED Tri-Color Driver
Retired COM-09834
97.9 2   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
7.9 2   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Royal Blue
Retired COM-09633
9.9 2   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Red
Retired COM-09634
7.9 2   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Green
Retired COM-09636
9.9 2   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
30 20   
Cannot be ordered at this time.
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
7.25 5   
Cannot be ordered at this time.
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
28.5 30   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
22.5 10   
Cannot be ordered at this time.
74HC238 - 3 to 8 Line Decoder
Retired COM-09577
27
You save:
1.5 (5%)
30   
Cannot be ordered at this time.
Dual Analog Mux/Demux - TS3A5017DR
Retired COM-10652
45 30   
Cannot be ordered at this time.
16 Channel Multiplexer
In stock COM-00299
30
You save:
1.5 (5%)
30   
Transistor Array - NPN/PNP (IMD2AT108) - 5pcs
Retired COM-00588
6 6   
Cannot be ordered at this time.
Total: 837.4