DIY Sous Vide

by pgebhard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Mini Pushbutton Switch
In stock COM-00097
1.35 3   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
3.5 2   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.9 2   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.26
You save:
0.74 (74%)
2   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Flame Decal - Small
Retired SWG-10893
0.95 1   
Cannot be ordered at this time.
Total: 100.86