SBI procurement

by caltexas

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
124.75 5   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Benchtop Power Board Kit
Retired KIT-09774
59.85 3   
Cannot be ordered at this time.
Computer Power Supply
Retired TOL-09539
29.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
Out of stock PRT-00115
3.5 2   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
35 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Solder Vacuum
Retired TOL-00082
7.9 2   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
2.1 2   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
8.85 3   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
Jumper - 2 Pin
In stock PRT-09044
3.6 8   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
4.2 4   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
2.1 2   
Toggle Switch
In stock COM-09276
6.3 3   
Total: 408.61