by The Stig
Product | Subtotal | Qty | |
---|---|---|---|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Ceramic Resonator 16MHz
COM-09420 |
0.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
SparkFun Bar Graph Breakout Kit
DEV-10936 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 36.35 |