Birthday

by Member #94868

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
4.6 4   
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
19.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
9 4   
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
3.9 2   
Cannot be ordered at this time.
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Total: 122.9