Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Voltage Regulator - 5V
In stock COM-00107 |
1.05 |
1
added to your cart |
|
Voltage Regulator - 3.3V
In stock COM-00526 |
2.1 |
1
added to your cart |
|
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523 |
2 |
4
added to your cart |
|
Total: 5.15 |