Arduino2Breadboard

by Member #227203

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Breadboard Arduino Compatible Parts Kit Add-On
Retired DEV-10522
14.95 1   
Cannot be ordered at this time.
Total: 44.39