jPhone 3

by jasonbot2000

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Miniature LCD Module - 1.44" (uLCD-144GFX)
Retired LCD-10090
22.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
In stock PRT-00731
6.95 1   
LiPower - Boost Converter
In stock PRT-10255
14.95 1   
Polymer Lithium Ion Battery - 2000mAh
In stock PRT-08483
12.95 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
11.96
You save:
2.99 (20%)
1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Polymer Lithium Ion Battery - 850mAh
In stock PRT-00341
9.95 1   
Polymer Lithium Ion Battery - 1000mAh
In stock PRT-00339
9.95 1   
Rotary Encoder
In stock COM-09117
2.95 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.5 1   
Total: 99.06