Arduino Class Spare

by Perl

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
7-Segment Display - LED (Red)
31 available COM-08546
6.25 5   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
10.5 5   
Trimpot 10K Ohm with Knob
In stock COM-09806
10.5 10   
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
Total: 63.6