Things I want by Sofia

Share this Wish List!

You can share this list with the following link – just copy and paste:

Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Or if you'd like, you can enter an email address into this box and click 'share':

Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Quantity Subtotal
Servo - Generic Full Rotation (Micro Size)
In stock ROB-10189
3 11.95 ea.
35.85
Electronic Formulas, Symbols & Circuits
In stock BOK-11134
1 12.95
Electronic Sensor Circuits & Projects
In stock BOK-11133
1 12.95
Science and Communication Circuits & Projects
In stock BOK-11132
1 12.95
Timer, OpAmp & Optoelectronic Circuits & Projects
In stock BOK-11131
1 12.95
Practical Arduino
In stock BOK-09613
1 39.95
Arduino Cookbook - Second Edition
In stock BOK-11170
1 37.95
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1 1.5
Product Sketch T-Shirt - 2X-Large
19 available SWG-09248
1 12.95
SparkFun Lab Coat - 2X-Large
Retired SWG-09827
1 24.95
SparkFun Safety Glasses
In stock SWG-11046
1 4.95
SparkFun T-Shirt - 2X-Large
Retired SWG-08740
1 9.95
Classic Trio
Retired TOL-00069
1 4.95
Crimping Pliers for JST
In stock TOL-10219
1 59.95
Solder Tip Tinner and Cleaner
In stock TOL-08966
2 13.95 ea.
27.9
Solder Paste - 50g (Lead Free)
Retired TOL-10605
1 14.95
Solder Paste - 50g Leaded
Retired TOL-10448
1 9.95
Tweezers - Curved (ESD Safe)
In stock TOL-10602
1 3.95
Tweezers - Straight (ESD Safe)
In stock TOL-10603
1 3.95
Toggle Switch - Momentary (On-Off-On)
In stock COM-10545
2 1.95 ea.
3.9
SparkFun Resistor Chart Sticker
In stock SWG-10108
1 0.95
Pan/Tilt Bracket
Out of stock ROB-10335
3 5.95 ea.
17.85
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
In stock PRT-10230
2 0.95 ea.
1.9
Servo Mount
In stock ROB-11277
2 0.5 ea.
1
Breadboard Power Supply Stick 5V/3.3V
Only 9 left! PRT-10804
1 14.95
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1 0.95
DIP Sockets Solder Tail - 28-Pin 0.3"
In stock PRT-07942
1 0.95
Black Metal Knob - 14x24mm
In stock COM-10002
9 1.5 ea.
13.5
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
1 2.95
Slide Potentiometer Knob
In stock COM-09120
1 0.95
Slide Pot - Motorized (10k Linear Taper)
Only 3 left! COM-10976
2 19.95 ea.
39.9
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
1 0.45
Jumper Wire - Molex to Molex
In stock PRT-08597
1 1.5
Molex Jumper 2 Wire Assembly
In stock PRT-09918
1 0.95
Jumper Wire - JST Black Red
Out of stock PRT-08670
1 0.95
JST Jumper 3 Wire Assembly
In stock PRT-09915
1 1.5
Power Cell - LiPo Charger/Booster
In stock PRT-11231
1 19.95
Polymer Lithium Ion Battery - 6Ah
In stock PRT-08484
1 29.95
Battery Holder - 9V Drawer (Panel Mount)
Out of stock PRT-11368
1 4.95
ProtoScrewShield Kit - Retail
Only 2 left! RTL-10431
1 14.95
Battery Holder - 4xAA Drawer (Panel Mount)
In stock PRT-11369
1 12.95
SparkFun Inventor's Kit Guidebook (Sale)
Out of stock BOK-11581
1 33% off 1.98
Solar Charger and Battery Pack - 3500mAh
In stock PRT-11496
1 30% off 17.47
Robotic Claw - MKII
In stock ROB-11524
1 11.95
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
1 2.5
FabFM Radio Kit
Only 2 left! KIT-11043
1 69.95
Robotic Claw Pan/Tilt Bracket - MKII
In stock ROB-11674
2 29.95 ea.
59.9
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
1 1.95
Super Scratch Programming Adventure!
In stock BOK-11730
1 24.95
EasyDriver Stepper Motor Driver
In stock ROB-10267
2 14.95 ea.
29.9
Small Stepper Motor
In stock ROB-10551
4 6.95 ea.
27.8
555 Timer
In stock COM-09273
1 0.95
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
2 0.5 ea.
1
LED - Super Bright White
In stock COM-00531
1 0.95
LED - Basic Red 5mm (25 pack)
In stock COM-09856
1 2.95
LED - Super Bright Red
In stock COM-00528
2 0.95 ea.
1.9
Key Switch - Medium
In stock COM-11473
1 1.95
Encyclopedia of Electronic Components: Volume 1
In stock BOK-11774
1 20.95
LED - Super Bright Yellow
In stock COM-00530
2 0.95 ea.
1.9
Transistor - NPN (BC547)
In stock COM-08928
1 0.5
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
2 0.5 ea.
1
Silicon Nitride Igniter - 12V
19 available COM-11694
2 19.95 ea.
39.9
LED Tactile Button - Orange
In stock COM-10441
1 1.95
LED Tactile Button Breakout
In stock BOB-10467
1 1.5
"Uh-oh" Battery Level Indicator Kit
In stock KIT-11087
1 5.95
Arcade Joystick - Short Handle
In stock COM-09182
1 14.95
SparkFun Inventor's Kit - V3
Retired KIT-11576
1 89.95
Solenoid - 5v (small)
In stock ROB-11015
1 4.95
Roving Networks RN-52 Audio Bluetooth Breakout
In stock WRL-11777
1 44.95
Basic 16x2 Character OLED - Yellow on Black
In stock LCD-11987
1 24.95
Total: 1044.75