Primary Shopping List

by Lord_DeathMatch

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE 20X2 Microcontroller (20 pin)
Retired COM-09432
9.9 2   
Cannot be ordered at this time.
PICAXE 08M Microcontroller (8 pin)
Retired COM-08308
2.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
3 10   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Retail Brand Sheet - Who is SparkFun?
Retired RTL-10520
0.95 1   
Cannot be ordered at this time.
Total: 35.05