RFID Access Parts

by ITHelp

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
1.2 4   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
2mm 7-pin Socket
Retired PRT-10518
0.5 1   
Cannot be ordered at this time.
2mm 5-pin Socket
Retired PRT-10519
0.5 1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
3.2 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Crib for Arduino - Metal Enclosure
Retired PRT-10033
32.95 1   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Total: 129.5