Product | Subtotal | Qty | |
---|---|---|---|
Arduino Mini 04
DEV-08164 |
33.95 |
1
Cannot be ordered at this time. |
|
Arduino Serial USB Board
DEV-08165 |
20.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 | |
RF Link Transmitter - 434MHz
WRL-10534 |
11 | 2 | |
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
13 | 2 | |
Arduino Mega 2560
DEV-09949 |
117.9 |
2
Cannot be ordered at this time. |
|
Arduino Project Enclosure
PRT-10088 |
11.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
4.95 | 1 | |
Jumper Wires Premium 12" F/F Pack of 10
PRT-09389 |
4.95 | 1 | |
Triple Axis Accelerometer Breakout - ADXL345 Retail
RTL-09885 |
18.95 |
1
Cannot be ordered at this time. |
|
FTDI Basic 3.3V - USB to Serial Retail
RTL-09893 |
15.95 |
1
Cannot be ordered at this time. |
|
SparkFun MegaShield Kit
DEV-09346 |
17.95 |
1
Cannot be ordered at this time. |
|
Total: 313.95 |