Product | Subtotal | Qty | |
---|---|---|---|
ZIF Socket 28-Pin 0.3"
PRT-09175 |
1.48
You save: 1.47 (50%) |
1
Cannot be ordered at this time. |
|
AVC 2010 Roadster Bot T-Shirt - Xtra-Large (Sale)
SWG-09864 |
4.95 |
1
Cannot be ordered at this time. |
|
Car Adapter Power Supply--7.5VDC 1A
TOL-08835 |
1 |
2
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Male
PRT-10287 |
3.5 | 1 | |
Humidity sensor - HH10D
SEN-10239 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun AVR Programming Adapter
BOB-08508 |
1.9 |
2
Cannot be ordered at this time. |
|
Total: 22.78 |