wish list name

by Member #239652

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Microswitch - 2 Terminal
Retired COM-09414
9 6   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
79.9 2   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Flex Sensor 2.2"
Out of stock SEN-10264
23.9 2   
Flex Sensor 4.5"
In stock SEN-08606
35.9 2   
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
35 2   
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
Total: 252.6