Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
19.5 | 3 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Voltage Regulator - 5V
COM-00107 |
3.15 | 3 | |
Ceramic Resonator 16MHz
COM-09420 |
2.85 |
3
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
0.9 | 3 | |
Voltage Regulator - 3.3V
COM-00526 |
6.3 | 3 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1.5 | 3 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.72
You save: 2.13 (75%) |
3
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
5.25 | 3 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Break Away Headers - Straight
PRT-00116 |
7 | 4 | |
Breakout Board for XBee Module
BOB-08276 |
7 | 2 | |
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 151.3 |