Grubi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Piezo Element
In stock SEN-10293
4.5 3   
Surface Transducer - Large
Out of stock COM-10975
19.95 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
9.95 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
In stock DEV-10172
5.95 1   
LED - RGB Diffused Common Anode
In stock COM-10821
5.85 3   
Serial Enabled 16x2 LCD - White on Black 5V
In stock LCD-09395
24.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
5.85 3   
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
5.85 3   
Surface Transducer - Small
Only 2 left! COM-10917
9.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
Only 7 left! LCD-10862
14.95 1   
LED Tactile Button - Blue
In stock COM-10443
1.95 1   
LED Tactile Button - Red
In stock COM-10442
1.95 1   
LED Tactile Button- White
In stock COM-10439
1.95 1   
EL Inverter - 3v
In stock COM-10201
9.95 1   
EL Wire - White 3m
In stock COM-10197
9.95 1   
EL Wire - Green 3m
In stock COM-10194
9.95 1   
EL Inverter - 12v
In stock COM-10469
29.9 2   
LED Tactile Button - Orange
In stock COM-10441
1.95 1   
LED Tactile Button - Green
In stock COM-10440
1.95 1   
TRIAC
Retired COM-09234
2.85 3   
Cannot be ordered at this time.
Total: 197.9


Start a project on
Hackster.io
with this stuff