Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Resistor Kit - 1/4W
COM-09258 |
10.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
3 | 10 | |
Soldering Station Variable Temperature 70W - Digital
TOL-00085 |
99.95 |
1
Cannot be ordered at this time. |
|
Liquid Flux Pen - Water Soluble
TOL-08967 |
4.95 |
1
Cannot be ordered at this time. |
|
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Solder - 20' Sample (0.020") Special Blend
TOL-10240 |
10.95 |
1
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Total: 201.6 |