by VDubber
Product | Subtotal | Qty | |
---|---|---|---|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
Interface Cable SMA to U.FL - 100mm
WRL-09145 |
5.5 | 1 | |
Quad-band Cellular Antenna SMA
CEL-08347 |
10.95 | 1 | |
GE865 Evaluation Board
CEL-09342 |
149.95 |
1
Cannot be ordered at this time. |
|
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
|
Car Adapter Power Supply--7.5VDC 3A
TOL-09382 |
9.95 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
Total: 195.75 |