blackbox

by torokzoli

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 50mW Series 2.5 RPSMA
Retired WRL-08768
79.9 2   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
29 available WRL-00558
21.9 2   
Serial Enabled 20x4 LCD - Black on Green 5V
Retired LCD-09568
29.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 3.3V
Retired DEV-10009
9.95 1   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
5.95 1   
Cannot be ordered at this time.
Ultimate IMU
Retired SEN-10082
149.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
1.48
You save:
1.47 (50%)
1   
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
4.95 1   
Cannot be ordered at this time.
GPS Shield
Retired GPS-09817
16.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
7.5 3   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Third Hand
27 available TOL-09317
10.95 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
3.15 3   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
4.75 5   
Cannot be ordered at this time.
Arduino Offset Header - 8 Pin
Retired PRT-09374
6.25 5   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
7 4   
DC Barrel Power Jack/Connector
In stock PRT-00119
4.5 3   
XBee Shield
Retired WRL-09976
29.9 2   
Cannot be ordered at this time.
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
Retired SEN-10010
59.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
5.5 2   
GPS Shield
Retired GPS-10102
9.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Total: 684.93