wish list

by sridenour

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Buck Regulator Breakout - 5V (AP63357)
Out of stock COM-21255
5.95 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
2.1 2   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
11 2   
5-way Tactile Switch
In stock COM-10063
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Digital Potentiometer - 10K
In stock COM-10613
3.2 2   
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
5.95 1   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
5.7 6   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
0.55 1   
Crystal 16MHz
In stock COM-00536
1.05 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
Metal Pushbutton - Momentary (16mm, Blue)
Out of stock COM-11967
6.5 1   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Header - 2x3 (Male, 0.1")
In stock PRT-12807
3 4   
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
Total: 142.87