wish list name

by Member #154408

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Venus GPS with SMA Connector
Retired GPS-09133
49.95 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
EasyUSB
Retired WIG-10155
29.95 1   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
Retired LCD-10089
56.95 1   
Cannot be ordered at this time.
Skate Wheel Adapter - Hub Connection
Retired ROB-12534
11.98 2   
Cannot be ordered at this time.
Skate Wheel Adapter - Shaft Connection
Retired ROB-12329
11.98 2   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (ATV)
Retired ROB-12090
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
Total: 304.88