So Sous Me

by kejaed

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Liquid Pump - 350GPH (12v)
Only 6 left! ROB-10455
16.5 1   
Relay SPDT Sealed
In stock COM-00100
4.2 2   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
7.9 2   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
1.9 2   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
1.9 2   
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-10339
99.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ0
Retired SEN-09491
52.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Total: 268.55