RFID

by kaanceyhan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
Total: 156.98